text.skipToContent text.skipToNavigation

Catalog No. : SUG314

Description:  GALVANISED GUARD STRAP 3 1/4

UPC: 624871039589

Made or assembled in Canada.

U cable guard and strap. Hot dip galvanized 14 gauge steel. 3-1/4 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Application

Used in all provinces

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Dimensions

Size

3-1/4 Inches

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

LCA Document BS225M-TCVCN meter socket

MNS_EcoSolutions

End of life instructions for Microlectric meter sockets

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

Sales Drawing

Click here