text.skipToContent text.skipToNavigation

Catalog No. : SUG214

Description:  GALVANISED GUARD STRAP 2 1/4

UPC: 624871039572

Made or assembled in Canada.

U cable guard and strap. Hot dip galvanized 14 gauge steel. 2-1/4 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Application

Used in all provinces

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Dimensions

Size

2-1/4 Inches

Documents/Support Tools

Sales Drawing

Click here