text.skipToContent text.skipToNavigation

Catalog No. : STN25-3X08

Description:  MULTI-WAY NYLON SPLITTER NC25 HINGE

UPC: 5020963024030

Multi-Way Reducer Fitting, From Conduit Size NC25/NW22 to Three Conduit Sizes NC08/NW7.5, IP40 Rating, Temperature Range -40 to 120 Degrees C, Polyamide (Nylon), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

Connection and Reduction for Conduit Systems

Specifications

Material

Polyamide/Nylon

Color

Black

Classifications

Brand Name

Harnessflex

Dimensions

Trade Size

NC25 to NC08 , NW22 to NW7.5

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here