Catalog No. : STE050
Description: AL JKTD FTG EXTREME HUB 1/2 IN
UPC: 786210822570
Made or assembled in Canada. The STAR TECK EXTREME fitting was the industry's first range-taking teck fitting. This fitting simplified matching cables to fittings and reduced the number of different size fittings that had to be inventoried. Now one STAR TECK EXTREME fitting could cover the range of three conventional STAR TECK fitting hub sizes. With the STAR TECK EXTREME fitting also came the invention of removable armour stops another feature that has since become an industry standard.
- Made or assembled in Canada.
- Sharp biting teeth provide superior electrical bonding and allow corrosive liquids to drain away quickly.
- Exclusive power-grip Provides a grip that's high up on the cable - not on the first convolution - so jacket strip length of cable is not critical.
- Power Grip grounding ring is non-magnetic stainless steel. Dual sets of grounding devices ensure 360 degree long-term dependable grounding. It makes immediate contact with the cable during insertion.
- Built-in jacket stripping gauge on each fitting.
- Low profile gland nut fits tight spaces. Has grooves for screwdriver installation, and flats for a wrench. Durable and reusable with funnel entry for easy cable insertion.
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Aluminum |
|
Color |
Silver |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
Star Teck |
|
Standard |
UL E38947, CSA 23086, CSA 4484 |
Dimensions
|
Size |
1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441805 | N/A | 1105555_2016-09-27 | N/A |
| CSA | 4484 | 441402 | N/A | 1016616_2020-06-06 | N/A |
| UL | E38947 | N/A | PJOX | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |