text.skipToContent text.skipToNavigation

Alternate Catalog No. : STC 4/0 R 2

Catalog No. : STC4/0R2

Description:  SPLIT TINNED CONNECTOR, 4/0 TO 2

UPC: 783786753628

Tin Plated Copper Split Connector Splice Reducer with Tapered Ends, 2-1/2 inch long x 3/4 inch Widest Outside Diameter. Wire Range Side A 4/0 Copper, Side B #2 Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Connection

Compression

Conductor Range

4/0 to #2 AWG

Number Of Conductors

2

Material

Copper

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

2-1/2 in long