Alternate Catalog No. : STC 3
Catalog No. : STC3
Description: SPLIT TINNED CONNECTOR, 3
UPC: 783786753598
Tin Plated Copper Split Connector Splice, 2 inch long x 25/64 inch Outside Diameter with 17/64 inch Inside Diameter. Wire Size #3 Copper.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#3 AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2 in Long |