text.skipToContent text.skipToNavigation

Catalog No. : STB090A1220

Description:  FLEXIBLE BRAID

UPC: 783786538577

Tinned Copper, Standard Flexible Braid Connector, STB Series, 2-Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center, 8.66 inch (220 mm) long, 1-1/2 inch (38.1 mm) wide, 11/32 inch (8.7 mm) thick. Pad 3-1/2 inch x 1-1/2 inch. 3 Braids in Assembly. 30 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Standard Flexible Links for Medium-Duty Applications.
  • 30 AWG Individual Wire Gauge Size
  • 2 Hole NEMA Pads on Both Sides - In-Line with Pads.

Descriptors

Category

Flexible braid

Special Features

Tin Plated for High Conductivity and Corrosion Resistance. 2 Hole NEMA Pads

Application

Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE/ANSI C37.34
IEEE/ANSI C37.34

Dimensions

Cable Width

1-1/2 in , 38.1 mm

Cable Length

220 mm

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

38.1 mm

Cable width approx.

1.5 inch

Cable height approx.

220 mm

Documents/Support Tools

Sales Drawing

Click here