text.skipToContent text.skipToNavigation

Catalog No. : STAKIT

Description:  STA-KON KIT(TERMINAL)

UPC: 786210820415

Sta-Kon Terminal Kit Plastic Carrying Case contains 12 different Sta-Kon Terminals, WT112M Hand Tool, Package of TY525M Cable Ties and a WM-0 THRU 9 Wire Marker Book
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Perfect for residential or light commercial installations.
  • Terminate, splice, or disconnect conductors.

Descriptors

Category

Wire terminal connector kit

Special Features

Kit includes: 12 different Sta-Kon Terminals, WT112M Hand Tool, Package of TY525M Cable Ties and a WM-0 THRU 9 Wire Marker Book

Specifications

Material

Carrying Case is Plastic

Color

Multiple Colors

Insulation

Vinyl lug and end-to-end splice

Classifications

Brand Name

Application Tooling

Standard

UL E9809
UL E9809

Dimensions

Size

Various Sizes Included

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here