text.skipToContent text.skipToNavigation

Catalog No. : STAG7-R

Description:  PVC CTD ALUM GROUND HUB 2-1/2IN RED

UPC: 704508426910

PVC Coated Aluminum Ground Hub, Size 2-1/2 Inch, Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

Aluminum with PVC Coating

Color

Red

Classifications

Brand Name

Ocal

Dimensions

Size

2-1/2 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal diameter

63 mm

Nominal size in inch

2 1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Material housing

Other

Surface protection

Other