Catalog No. : STAG3-G
Description: PVC CTD ALUM GROUND HUB 1IN GRY
UPC: 704508408473
Descriptors
Category |
Electrical fittings |
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
Material |
Aluminum with PVC Coating |
Color |
Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
1 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal diameter |
27 mm |
Nominal size in inch |
1 inch |
Model |
Straight |
Revolving thread |
N |
Construction type |
External thread |
Material housing |
Other |
Surface protection |
Other |