Catalog No. : STAG1-G
Description: PVC CTD ALUM GROUND HUB 1/2IN GRY
UPC: 704508408381
Descriptors
Category |
Electrical fittings |
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
Material |
Aluminum with PVC Coating |
Color |
Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
1/2 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal diameter |
16 mm |
Nominal size in inch |
1/2 inch |
Model |
Straight |
Revolving thread |
N |
Construction type |
External thread |
Material housing |
Other |
Surface protection |
Other |