Alternate Catalog No. : STACKING SPACER
Catalog No. : STACKINGSPACER
Description: STACK SPACER FOR LUGS
UPC: 783786318193
Aluminum Bar - Stacking Spacer for Lugs - 3 inch wide x 3-1/4 inch long x 2 inch thick. (2) 9/16 inch Diameter Through holes on 1-3/4 inch center.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression connector |
Special Features |
Holes Centered at 1.500 inches. Spacing 1.750 inches apart. |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Dimensions
Size |
3.250 wide x 3.000 inch x 2.00 inch Deep |
Bolt Size |
.562 in |