text.skipToContent text.skipToNavigation

Catalog No. : ST90-200-472

Description:  STAR TECK 90DEG 2IN 1.600-1.965

UPC: 708917423379

Made or assembled in Canada.

Star Teck 90-degree aluminum jacketed armored cable fittings. Hub size 2 inches. Range over jacket from 1.600-1.965 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

90-degree elbow

Application

Industrial, jacketed armored cable, class I div 2, class II and III

Specifications

Material

Aluminum

Color

grey/silver

Connection

Mechanical

Temperature Rating

-40 to +90 C , -40 to +194 F

Classifications

Brand Name

Star Teck / AMC

Standard

UL, CSA, type 4/4X, type 6P

Dimensions

Size

Hub Size 2 in

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here