Catalog No. : ST90-150-470
Description: STAR TECK 90DEG 1-1/2IN 1.350-1.625
UPC: 708917423362
Made or assembled in Canada.
Star Teck 90-degree aluminum jacketed armored cable fittings. Hub size 1-1/2 inches. Range over jacket from 1.350-1.625 inches.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical fittings |
Special Features |
90-degree elbow |
Application |
Industrial, jacketed armored cable, class I div 2, class II and III |
Specifications
Material |
Aluminum |
Color |
grey/silver |
Connection |
Mechanical |
Temperature Rating |
-40 to +90 C , -40 to +194 F |
Classifications
Brand Name |
Star Teck / AMC |
Standard |
UL, CSA, type 4/4X, type 6P |
Dimensions
Size |
Hub Size 1-1/2 in |