text.skipToContent text.skipToNavigation

Catalog No. : ST90-100-469

Description:  STAR TECK 90DEG 1IN 1.180-1.375

UPC: 786210363912

Made or assembled in Canada.

Star Teck 90-degree aluminum jacketed armored cable fittings. Hub size 1 inch. Range over jacket from 1.180"-1.375"
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

90-degree elbow

Application

Application: industrial, jacketed armored cable, class I div 2, class II and III

Specifications

Material

Aluminum

Color

grey/silver

Connection

Mechanical

Temperature Rating

-40 to +90 C , -40 to +194 F

Classifications

Brand Name

Star Teck / AMC

Sub Brand

Star Teck

Standard

UL E38947, CSA 23086, CSA 4484, type 4/4X, type 6P
UL E38947, CSA 23086, CSA 4484, type 4/4X, type 6P

Dimensions

Size

Hub Size 1 in

Documents/Support Tools

Sales Drawing

Click here

Click here