Catalog No. : ST90-075-468
Description: STAR TECK 90DEG 3/4IN .950-1.205
UPC: 786210363905
Made or assembled in Canada.
Star Teck 90-degree aluminum jacketed armored cable fittings. Hub size 3/4 inch. Range over jacket from 0.950-1.205 inches.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
90-degree elbow |
|
Application |
Industrial, jacketed armored cable, class I div 2, class II and III |
Specifications
|
Material |
Aluminum |
|
Color |
silver grey |
|
Connection |
Mechanical |
|
Temperature Rating |
-40 to +90 C , -40 to +194 F |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
Star Teck |
Dimensions
|
Size |
Hub Size 3/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E38947 | N/A | PJOX | N/A | N/A |