Catalog No. : ST90-050-466
Description: STAR TECK 90DEG 1/2IN .750-.985
UPC: 786210363899
Made or assembled in Canada.
Star Teck 90-degree aluminum jacketed armored cable fittings. Hub size 1/2 inch. Range over jacket from 0.750-0.985 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
90-degree elbow |
|
Application |
Industrial, jacketed armored cable, class I div 2, class II and III |
Specifications
|
Material |
Aluminum |
|
Color |
grey/silver |
|
Connection |
Mechanical |
|
Temperature Rating |
-40 to +90 C , -40 to +194 F |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
Star Teck |
Dimensions
|
Size |
Hub Size 1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E38947 | N/A | PJOX | N/A | N/A |