Catalog No. : ST90-050-464
Description: STAR TECK 90DEG 1/2IN .600-.760
UPC: 786210363882
Made or assembled in Canada.
Star Teck 90-degree aluminum jacketed armored cable fittings. Hub size 1/2 inch. Range over jacket from 0.600-0.760 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical fittings |
Special Features |
90-degree elbow |
Application |
Industrial, jacketed armored cable, class I div 2, class II and III |
Specifications
Material |
Aluminum |
Color |
grey/silver |
Connection |
Mechanical |
Temperature Rating |
-40 to +90 C , -40 to +194 F |
Classifications
Brand Name |
Star Teck / AMC |
Sub Brand |
Star Teck |
Standard |
UL, CSA, type 4/4X, type 6P |
Dimensions
Size |
Hub Size 1/2 in |