Catalog No. : ST350-482SS
Description: STAR TECK STAINLESS ST
UPC: 786210377162
Made or assembled in Canada.
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical fittings |
Specifications
Material |
Stainless Steel |
Color |
Silver |
Classifications
Brand Name |
Star Teck / AMC |
Sub Brand |
Star Teck |
Standard |
UL E38947, CSA 23086, CSA 4484 |
Dimensions
Size |
3-1/2 Inches |