text.skipToContent text.skipToNavigation

Catalog No. : ST31-101

Description:  MULTI-WAY SPLITTER 3 X NC12, 1 X N

UPC: 5020963034930

Circular Breakout Fitting, Pairs with In-Line Circular Fitting, Breakout Types - Three for NC12/NW10, One for NC08/NW7.5, Two Blank, Polyamide (Nylon), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

Pairs with In-Line Circular Fitting

Specifications

Material

Polyamide/Nylon

Color

Black

Classifications

Brand Name

Harnessflex

Dimensions

Size

Breakout Types - Three for NC12/NW10, One for NC08/NW7.5, Two Blank

Compliance and Certifications

RoHS RoHS3 Compliant