Catalog No. : ST300-480SPVC
Description: STK JKTD FTG HUB 3 INM PVC COATED
UPC: 786210345284
Made or assembled in Canada. A natural extension of the 10464 Series, the first STAR TECK cable fitting incorporated input from end-users in Canadian industry and was the first teck fitting to use a pop-on design requiring no disassembly. Other unique features included a splined gland and gripping features. The original STAR TECK fitting for teck and ACWU cable set the standard for ease of installation, quality engineering and safe, reliable terminations in challenging industrial environments.
- Made or assembled in Canada.
- Built-in O-Ring provides 360 degree seal even when enclosure surface is rough or uneven.
- Sharp Biting Teeth provide superior electrical bonding and allow corrosive liquids to drain away quickly.
- Watertight Tapered bushing. Cone shaped to provide a secure, tight fit while eliminating cupping or water in vertical installations.
- Easy to Install in Tight Spaces Low profile gland nut fits tight spaces. Has grooves for screwdriver installation, and flats for a wrench. Durable and reusable with funnel entry for easy cable insertion.
Descriptors
Category |
Electrical fittings |
Specifications
Material |
Steel |
Finish |
PVC Coated |
Color |
Black |
Classifications
Brand Name |
Star Teck / AMC |
Sub Brand |
Star Teck |
Standard |
UL E38947, CSA 23086, CSA 4484 |
Dimensions
Size |
3 Inch |
Documents/Support Tools
Instruction Sheet |
Sales Drawing |
Support/Tools |