Catalog No. : ST3/445-G
Description: PVC CTD LT COND CONN 45D 3/4IN DGRY
UPC: 704508407605
- A minimum of .040 inch (40 mil) PVC coating is bonded to the exterior.
- Double coated with a nominal .002 inch (2 mil) blue urethane on both the interior and exterior, before PVC coating is applied.
- Pressure-sealing sleeves are designed to protect the connection.
- PVC coated connectors are available in straight, 45 degree and 90 degree configurations
- Ocal uses T&B Industrial Liquidtight fittings to insure quality installations.
Descriptors
Category |
Liquid tight connectors |
Special Features |
Pressure-Sealing Sleeves Protect the Connection |
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
Material |
Steel |
Finish |
PVC Coated |
Color |
Dark Gray |
Environmental Conditions |
Hazardous Locations |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
3/4 Inch/21mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal diameter |
21 mm |
Nominal size in inch |
3/4 inch |
Model |
45°-elbow |
Revolving thread |
N |
Construction type |
External thread |
Material housing |
Steel |
Surface protection |
Other |