text.skipToContent text.skipToNavigation

Catalog No. : ST25-12

Description:  MULTI-WAY SPLITTER NC25 TO NC12

UPC: 5020963023729

Multi-Way Reducer Fitting, From Conduit Size NC25/NW22 to Conduit Size NC12/NW10, IP40 Rating, Temperature Range -40 to 120 Degrees C, Polyamide (Nylon), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

Connection and Reduction for Conduit Systems

Specifications

Material

Polyamide/Nylon

Color

Black

Classifications

Brand Name

Harnessflex

Dimensions

Trade Size

NC25 to NC12 , NW22 to NW10

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant