text.skipToContent text.skipToNavigation

Catalog No. : SSW7VOB4512

Description:  SS BARRIER 7IND TRAY OV-45 12IN R

UPC: 785055587972

Made or assembled in Canada.

Stainless steel 316-7 inches side rail height vertical outside bend barrier strip 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here