text.skipToContent text.skipToNavigation

Catalog No. : SSW7SB144

Description:  SS BARRIER 7IN D TRAY 12FT

UPC: 785055587736

Made or assembled in Canada.

Stainless steel 316-7 inches side rail height horizontal barrier strip 144 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Easily installed using supplied hardware or barrier strip clamps (sold separately)

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here