text.skipToContent text.skipToNavigation

Catalog No. : SSW7BSP

Description:  7IN TRAY TO BOX CONNECTOR

UPC: 753554093966

Made or assembled in Canada.

Stainless steel 7 inches side rail height box to tray plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure tray to electrical panels or boxes, walls or end supports

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here