text.skipToContent text.skipToNavigation

n° de catalogue : SSW742SFCVO3048

Description:  SS COV. 7IN 42W SFC VO 30D48R

UPC: 785055591740

Made or assembled in Canada.

Stainless steel 316 fitting 7 inches side rail height 42 inches width solid flanged cover vertical outside bend 30 degree 48 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici