text.skipToContent text.skipToNavigation

Catalog No. : SSW724PFCVO9036

Description:  SS 7IN 24W PEAK VO COVER 90D36R

UPC: 753554113220

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

7 in

Documents/Support Tools

Sales Drawing

Click here