text.skipToContent text.skipToNavigation

Catalog No. : SSW718VFCVO4524

Description:  SS COV. 7IN 18W VFC VO 45D24R

UPC: 785055590095

Made or assembled in Canada.

Stainless steel 316 fitting 7 inches side rail height 18 inches width ventilated flanged cover vertical outside bend 45 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here