text.skipToContent text.skipToNavigation

Catalog No. : SSW706HCC

Description:  STAINLESS STEEL ACCESSORIES

UPC: 785055588153

Made or assembled in Canada.

Stainless steel 7 inches side rail height 6 inches width heavyduty cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here