text.skipToContent text.skipToNavigation

Catalog No. : SSW6VIB6048

Description:  SS 6IN BARRIER VI 60D48R

UPC: 785055583325

Made or assembled in Canada.

Stainless steel 316-6 inches side rail height vertical inside bend barrier strip 60 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here