text.skipToContent text.skipToNavigation

Catalog No. : SSW6SDP

Description:  S.S.SUPER DUTY SPL.PLATES 6IN

UPC: 622538130273

Made or assembled in Canada.

Stainless steel 316 super duty splice plate 6 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Height

5.94 in

Length

17.375 in

Documents/Support Tools

Sales Drawing

Click here

Click here