Catalog No. : SSW624VFCVO3012
Description: SS VTD FLNG CVR 24INW OV-30 12INRAD
UPC: 785055586043
Made or assembled in Canada.
Stainless steel 316 fitting 6 inches side rail height 24 inches width ventilated flanged cover vertical outside bend 30 degree 12 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
609.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |