text.skipToContent text.skipToNavigation

Catalog No. : SSW624PFCVO9012

Description:  S.S.COV 6IN 24W PEAK VO 90D 12R

UPC: 753554095830

Made or assembled in Canada.

Stainless steel 316 peaked flanged cover 6 inches side rail height 24 inches width vertical outside bend 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Cover width

24 inch

Suitable for cable ladder

Y

Material

Stainless steel

Colour

None

Documents/Support Tools

Sales Drawing

Click here