text.skipToContent text.skipToNavigation

Catalog No. : SSW624PFCVO3024

Description:  SS COV 6IN 24W PFCVO 30D 24R

UPC: 753554043060

Made or assembled in Canada.

Stainless steel 316 peaked flanged cover 6 inches side rail height 24 inches width vertical outside bend 30 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here