Catalog No. : SSW618SFCVO4548
Description: SS COV. 6IN 18W SFC VO 45D48R
UPC: 785055585275
Made or assembled in Canada.
Stainless steel 316 fitting 6 inches side rail height 18 inches width solid flanged cover vertical outside bend 45 degree 48 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
457.2 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |