text.skipToContent text.skipToNavigation

Catalog No. : SSW618HPC

Description:  STAINLESS STEEL ACCESSORIES

UPC: 785055585183

Made or assembled in Canada.

Stainless steel 6 inches side rail height 18 inches width heavy-duty peaked cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design formed to fit peaked cover for outdoor applications

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here