text.skipToContent text.skipToNavigation

Catalog No. : SSW612PFCVO9048

Description:  SS COV. 6IN 12W PKD FL VO 90D48R

UPC: 753554107274

Made or assembled in Canada.

Stainless steel 316 peaked flanged cover 6 inches side rail height 12 inches width vertical outside bend 90 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Cover width

12 inch

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here