Catalog No. : SSW609HPC
Description: STAINLESS STEEL ACCESSORIES
UPC: 785055584124
Made or assembled in Canada.
Stainless steel 6 inches side rail height 9 inches width heavy-duty peaked cover clamp
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
Wraparound design formed to fit peaked cover for outdoor applications |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
9 in |
|
Side Rail Height |
6 inches |
Documents/Support Tools
|
Sales Drawing |