text.skipToContent text.skipToNavigation

Catalog No. : SSW606HBP

Description:  S.S. 6IN 6W HOR BEND PLATE

UPC: 753554086173

Made or assembled in Canada.

Stainless steel 6 inches side rail height 6 inches width horizontal splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provide maximum horizontal installation flexibility

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Standard

UL, CSA C22.2 No 126.1

Dimensions

Width

6 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here