text.skipToContent text.skipToNavigation

Catalog No. : SSW5VTH

Description:  SS VERTICAL TRAY HANGER 5IND TRAY

UPC: 785055629924

Made or assembled in Canada.

Stainless steel 5 inches side rail height vertical tray hanger
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here