Catalog No. : SSW5VOB4548
Description: SS 5IN BARRIER VO 45D48R
UPC: 785055578956
Made or assembled in Canada.
Stainless steel 316-5 inches side rail height vertical outside bend barrier strip 45 degree 48 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Channel Cable Tray Accessories |
Application |
Preformed to fit all standard steel vertical bends |
Specifications
Material |
Stainless steel 316 |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Side Rail Height |
5 Inches |
Documents/Support Tools
Sales Drawing |