text.skipToContent text.skipToNavigation

Catalog No. : SSW5SDP

Description:  SS SUPER DUTY SPL PLATES 5IN

UPC: 753554050761

Made or assembled in Canada.

Stainless steel 316 super duty splice plate 5 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Height

4.94 in

Length

17.375 in

Documents/Support Tools

Sales Drawing

Click here

Click here