text.skipToContent text.skipToNavigation

Catalog No. : SSW5SBH72

Description:  SS 5IND FLEXIBLE BARRIER 72IN LONG

UPC: 785055578673

Made or assembled in Canada.

Stainless steel 316-5 inches side rail height horizontal flexible barrier strip 72 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Easily installed using supplied hardware or barrier strip clamps (sold separately)

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here