text.skipToContent text.skipToNavigation

Catalog No. : SSW530WPS

Description:  SS WALL PENE. SLEEVE 30 W 5 D

UPC: 785055629061

Stainless steel 5 inches side rail height 30 inches width wall penetration sleeve
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Not fire rated

Application

Designed to pass through walls and fire walls

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here