text.skipToContent text.skipToNavigation

Catalog No. : SSW530VFCVO3048

Description:  SS COV. 5IN 30W VFC VO 30D48R

UPC: 785055581987

Made or assembled in Canada.

Stainless steel 316 fitting 5 inches side rail height 30 inches width ventilated flanged cover vertical outside bend 30 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

5 Inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here