Catalog No. : SSW524SFCVO6012
Description: SS FLNG CVR 24INW OV-60 12INRAD
UPC: 785055581215
Made or assembled in Canada.
Stainless steel 316 fitting 5 inches side rail height 24 inches width solid flanged cover vertical outside bend 60 degree 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
60 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
609.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |