text.skipToContent text.skipToNavigation

Catalog No. : SSW515RSP

Description:  STAINLESS STEEL ACCESSORIES

UPC: 785055580591

Made or assembled in Canada.

Stainless steel 316-5 inches side rail height 15 inches width reducing splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

15 in

Side Rail Height

5 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

381 mm

Height side joist

127 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here