text.skipToContent text.skipToNavigation

Catalog No. : SSW512FBP

Description:  SS TRAY TO BOX 12INW 5IND TRAY

UPC: 753554077355

Made or assembled in Canada.

Stainless steel one-piece tray 5 inches side rail height 12 inches width frame type tray to box plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure cable tray to electrical enclosures and panels

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here