text.skipToContent text.skipToNavigation

n° de catalogue : SSW4VOB3012

Description:  SS BARRIER 4IND TRAY OV-30 12IN R

UPC: 785055573173

Made or assembled in Canada.

Stainless steel 316-4 inches side rail height vertical outside bend barrier strip 30 degree 12 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/outils d'aide

Dessin de vente

Cliquez ici